IESNA:LM-63-2002
[TEST]P1437700
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41021.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5713.6 5748.6 5422.1 4780.8 4419.3 4384.3 4407.6 4500.9 4687.5 4932.3 5200.5 5748.6 6949.6 8418.8 10086.2 11718.7 12978.0 13957.5 
15146.8 15951.4 16382.8 16429.5 15461.7 14552.2 13770.9 12301.7 9293.3 6308.3 5037.3 3311.5 1201.0 641.3 431.4 233.2 163.2 93.3 0.0 
5713.6 5760.2 5433.7 4804.1 4442.6 4396.0 4430.9 4524.2 4699.1 4967.3 5247.2 5760.2 6961.2 8477.1 10226.2 11753.7 13094.6 14237.3 
15263.4 16091.3 16627.7 16662.7 15601.6 14692.1 13840.9 12348.3 9468.2 6506.5 5037.3 3323.2 1201.0 664.6 443.1 244.9 163.2 93.3 0.0 
5713.6 5748.6 5457.1 4897.4 4500.9 4442.6 4477.6 4582.5 4769.1 5060.6 5387.1 5853.5 6879.6 8465.4 10191.2 11916.9 13502.7 14832.0 
16103.0 17234.0 17875.4 18096.9 17828.7 16627.7 15601.6 14435.6 11380.5 7660.9 5433.7 3696.3 1620.8 781.2 524.7 349.8 268.2 151.6 0.0 
5713.6 5760.2 5515.4 5014.0 4617.5 4570.9 4582.5 4699.1 4920.7 5247.2 5690.3 6238.3 6984.6 8395.5 10167.9 12115.1 13899.2 15450.0 
16919.2 18190.2 19088.0 19659.4 19752.7 19589.4 18831.5 17467.3 16441.1 14785.4 11881.9 7544.3 3020.0 1247.7 769.6 501.4 361.5 
174.9 0.0 
5713.6 5783.5 5597.0 5282.2 4862.4 4780.8 4827.4 4967.3 5223.9 5632.0 6180.0 6868.0 7625.9 8687.0 10202.8 12138.5 14307.3 16277.9 
17758.8 19053.1 20020.9 20673.9 21186.9 21711.6 21909.9 21513.4 20860.4 19799.3 17280.7 12255.1 6483.2 2483.7 1201.0 641.3 361.5 
174.9 0.0 
5713.6 5771.9 5678.6 5527.0 5270.5 5130.6 5223.9 5468.7 5771.9 6191.7 6833.0 7672.5 8663.7 9654.8 10925.8 12639.9 14703.7 16721.0 
18435.1 19391.2 20125.8 20883.7 21676.6 22714.4 23728.9 24510.1 24871.6 25023.2 23087.6 17607.2 10482.7 4267.7 1644.1 769.6 373.1 
163.2 0.0 
5713.6 5818.5 5783.5 5795.2 5795.2 5783.5 5876.8 6168.3 6599.8 7194.5 7929.1 8861.9 9958.0 11263.9 12756.5 14482.2 15904.8 17257.4 
18423.4 19461.2 20440.6 21420.1 22772.7 24218.6 25466.3 25897.7 24894.9 22947.6 20533.9 16744.3 10202.8 3987.9 1282.6 618.0 268.2 
81.6 0.0 
5713.6 5806.9 5853.5 5970.1 6156.7 6401.5 6786.3 7182.8 7719.2 8372.2 9235.0 10342.8 11637.1 13187.9 14902.0 16721.0 18190.2 19228.0 
20102.5 21047.0 22283.0 23682.2 24976.5 25862.7 24988.2 23134.2 20872.1 17945.3 13549.4 7835.8 3743.0 1912.3 1072.8 629.7 396.5 
139.9 0.0 
5713.6 5806.9 5923.5 6121.7 6424.9 6856.3 7427.7 8115.6 8943.5 9853.0 10925.8 12185.1 13654.3 15380.0 17339.0 19158.0 20603.9 21781.6 
22702.8 23973.7 25641.2 27262.0 28206.5 27471.9 25571.2 23484.0 20510.6 15624.9 9923.0 5153.9 2798.5 1585.8 1072.8 757.9 443.1 174.9 
0.0 
5713.6 5795.2 5911.8 6168.3 6518.2 6996.2 7625.9 8337.2 9270.0 10191.2 11333.9 12663.2 14318.9 16079.7 18190.2 20242.4 22061.4 23682.2 
25069.8 26748.9 28976.0 30760.1 31588.0 30561.9 28101.5 24708.3 20219.1 14120.7 7800.8 3976.2 2168.8 1352.6 909.5 618.0 384.8 198.2 
0.0 
5713.6 5748.6 5865.2 6133.4 6529.8 7042.9 7637.5 8465.4 9363.3 10354.4 11555.4 12908.0 14517.2 16266.2 18341.8 20475.6 22166.4 23635.6 
24778.3 26061.0 27681.7 28614.6 28533.0 26713.9 23600.6 19939.3 15683.2 10272.8 5503.7 2716.9 1644.1 1026.1 688.0 396.5 268.2 116.6 0.0 
5713.6 5736.9 5830.2 6063.4 6413.2 6879.6 7451.0 8138.9 9001.8 9853.0 10832.5 11951.9 13234.5 14703.7 16371.2 18225.2 19915.9 21198.6 
22236.3 23320.8 24370.2 24626.7 23915.4 21571.7 18528.3 15158.5 11625.4 7520.9 3964.5 2052.2 1317.6 851.2 501.4 256.5 163.2 81.6 0.0 
5713.6 5701.9 5760.2 5923.5 6191.7 6564.8 7007.9 7520.9 8092.3 8733.6 9386.6 10132.9 11042.4 12056.8 13316.2 14762.0 15893.1 16802.6 
17164.1 17222.4 17082.5 15963.1 13840.9 10552.6 7486.0 5375.4 3859.6 2495.3 1457.5 956.2 641.3 431.4 268.2 139.9 70.0 23.3 0.0 
5713.6 5632.0 5550.3 5538.7 5562.0 5643.6 5725.2 5771.9 5830.2 5783.5 5643.6 5422.1 5258.8 5247.2 5515.4 5876.8 5935.1 5375.4 4489.2 
3661.4 2798.5 2052.2 1609.1 1282.6 1037.8 839.5 653.0 489.7 361.5 268.2 198.2 139.9 93.3 46.6 11.7 11.7 0.0 
5713.6 5492.0 5247.2 5002.3 4769.1 4535.9 4232.7 3719.7 3066.7 2495.3 2250.5 2262.1 2413.7 2658.6 2845.1 2798.5 2390.4 1854.0 1375.9 1107.7 
979.5 909.5 816.2 699.6 571.4 478.1 384.8 338.2 291.5 256.5 209.9 174.9 116.6 46.6 11.7 0.0 0.0 
5713.6 5422.1 4990.6 4524.2 4057.8 3486.5 2716.9 1982.3 1679.1 1620.8 1609.1 1609.1 1632.5 1667.4 1574.2 1271.0 956.2 804.6 711.3 629.7 583.0 
536.4 489.7 443.1 408.1 384.8 349.8 268.2 198.2 151.6 93.3 58.3 23.3 11.7 0.0 0.0 0.0 
5713.6 5328.8 4745.8 4104.5 3381.5 2542.0 1760.7 1515.8 1457.5 1387.6 1329.3 1282.6 1236.0 1166.0 1014.5 804.6 688.0 583.0 501.4 454.8 408.1 
384.8 349.8 338.2 303.2 268.2 233.2 198.2 151.6 104.9 81.6 46.6 23.3 0.0 0.0 0.0 0.0 
5713.6 5247.2 4500.9 3743.0 2856.8 1877.3 1527.5 1434.2 1364.3 1282.6 1201.0 1096.1 1002.8 897.8 769.6 664.6 571.4 489.7 431.4 396.5 361.5 338.2 
314.8 291.5 268.2 244.9 209.9 163.2 139.9 116.6 81.6 46.6 11.7 0.0 0.0 0.0 0.0 
5713.6 5142.2 4361.0 3428.2 2402.0 1609.1 1469.2 1399.2 1317.6 1236.0 1131.1 1002.8 886.2 769.6 664.6 583.0 513.1 443.1 408.1 373.1 338.2 314.8 291.5 
268.2 233.2 209.9 174.9 139.9 116.6 93.3 58.3 23.3 0.0 0.0 0.0 0.0 0.0 
5713.6 5118.9 4244.4 3264.9 2075.5 1539.2 1457.5 1387.6 1306.0 1212.7 1096.1 979.5 851.2 734.6 629.7 548.0 489.7 431.4 384.8 349.8 314.8 291.5 256.5 
233.2 209.9 163.2 128.3 116.6 93.3 70.0 35.0 11.7 0.0 0.0 0.0 0.0 0.0 
5713.6 5107.2 4186.1 3125.0 1924.0 1527.5 1445.9 1375.9 1306.0 1212.7 1084.4 956.2 827.9 722.9 629.7 559.7 501.4 454.8 396.5 349.8 303.2 279.8 244.9 
221.5 186.6 128.3 93.3 81.6 58.3 35.0 23.3 0.0 0.0 0.0 0.0 0.0 0.0 
5713.6 5060.6 4174.4 3136.6 1912.3 1515.8 1445.9 1375.9 1294.3 1201.0 1084.4 956.2 839.5 734.6 641.3 571.4 513.1 454.8 396.5 349.8 303.2 279.8 244.9 
221.5 186.6 128.3 93.3 70.0 58.3 35.0 11.7 0.0 0.0 0.0 0.0 0.0 0.0 
